IESNA:LM-63-2002
[TEST]P1439000
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2312-242-13, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-D-030U-085D-940-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, DIFFUSER DUST COVER UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT
[MORE]UPLIGHT 300 LUMENS PER FOOT
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 9911
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 74.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
3166.2 3144.9 3127.4 3105.1 3074.1 3033.4 2967.4 2895.7 2841.4 2771.5
2666.8 2557.2 2477.7 2392.4 2266.8 2133 2043.8 1954.5 1815.9 1684
1592.8 1499.7 1357.7 1217 1120.1 1027 889.7 756.4 669.1 585.7
460.6 350.1 276.4 206.6 106.7 31 0 9.3 37.1 70
93.5 117.7 156.2 195.7 224.2 253.2 296.8 338.3 368 397
441.4 484.2 513.3 543 588.3 630.9 659.4 687.2 729 768.5
793.9 817.4 852.6 883.3 903.7 919.1 942.3 960.6 971.7 979.1
987.2 991 991
3166.2 3182.8 3170.1 3145.4 3114.4 3071.8 2993.5 2911.8 2855.6 2783.9
2669.2 2549.6 2468.2 2375.3 2240.7 2103.6 2010.6 1917.6 1777.9 1635.6
1540.7 1445.7 1307.9 1169.2 1079.8 990.5 856.6 723.2 635.9 550.6
432.2 322.6 252.7 188.5 99.6 31 0 8.1 32.6 65.5
89 115.5 153.9 196.2 223.4 251.9 296.1 340.7 371 400.7
445.9 489.8 520.1 549.8 595.1 637.7 666.2 695.2 737.3 776.9
802.2 826.9 861 892.9 912.7 928.8 952.1 971 981.5 989.5
997.7 999.5 991
3166.2 3154.6 3132.3 3097.9 3066.8 3026.1 2948 2846.2 2778.3 2702.7
2591.7 2463.7 2368.6 2275.5 2135.9 2000.6 1905.6 1810.5 1670.4 1531.2
1440.1 1348.9 1212.2 1081.8 996.4 911.1 785.5 665.7 584.3 508.6
400 299.2 235.2 177 97 27.3 0.8 7.6 30.9 63.1
86.6 111.3 150 190.3 218.8 247.2 290.7 334.3 363.3 393
436.8 481.3 511 540.7 585.2 626.9 654.8 683.2 725.9 765.3
790 814.2 848.8 880.8 900.6 917.3 940 958.7 968.6 976
984.8 989.2 991
3166.2 3158.6 3132.8 3089.1 3050.2 2999.7 2919.1 2821.9 2744.3 2660.8
2533.2 2394.4 2295.5 2196.6 2053 1910.4 1815.4 1720.3 1582.6 1443.9
1354.7 1267.4 1136.5 1009.5 928.1 848.6 729.4 615.4 537.9 466.2
368.3 276.8 220.6 166.3 84.7 23.3 0 5 24 55.9
78.8 102.9 141.4 183.3 211.8 240.2 282.1 325.3 355.6 384
427.5 471.9 501 530 574.4 617.9 646.4 674.2 717.5 757.2
783.2 807.4 843.5 876.3 896.1 912.2 934.8 953.3 962.6 970
978.7 983.8 991
3166.2 3164.3 3154.1 3109 3064.4 3012 2923.8 2817.1 2739.5 2654.2
2518.9 2375.9 2278.9 2180 2034.1 1889.1 1794 1697.1 1558.9 1420.2
1331 1243.7 1115.2 988.7 909.1 829.6 715.2 599.3 523.7 455.8
358.8 274.4 218.2 165.8 80 23.4 0.8 5.7 24 54.4
77.3 101.4 139.9 181.2 210.3 238.7 281.4 325 354 384.3
428.3 472.8 502.5 532.8 578.2 622.4 650.9 680 722.8 762.7
789.3 815.2 850.3 881.7 902.1 919.4 943.1 961.8 971.7 976
981 991 991
